The rubber buffers (supplied loose) are used to flexibly support the gearbox on the housing plate provided.
When mounting, the rubber buffers must be pretensioned to the dimension specified in the dimensional drawing.
The elastomer used for support is manufactured out of natural rubber 70° ± 5 Shore A.
The rubber buffers are suitable for all mounting positions and can withstand temperatures of between -40 and +60 °C.
The dimensions of the torque arm can be seen in the dimensional drawings.
The torque arm of bevel gearboxes K is mounted on the underside of the housing. The rubber buffers are used to flexibly support the gearbox on the torque arm.
The elastomer used for support is manufactured out of natural rubber of grade 60° Shore A.
The rubber elastic buffers are suitable for all mounting positions and can withstand temperatures of between -40 and +60 °C.
The dimensions of the torque arm can be seen in the dimensional drawings.
The torque arm can be screwed to the gearbox housing at various positions.
The elastomer used for support is manufactured out of natural rubber 90° Shore A. The rubber elastic buffers are suitable for all mounting positions and can withstand temperatures of between -30 and +60 °C.
The elastomer used for support is manufactured out of natural rubber 60° Shore A. The rubber elastic buffers are suitable for all mounting positions and can withstand temperatures of between -40 bis +60 °C.

Bevel gearboxes BAD., sizes 19 and 29

Bevel gearboxes BAD., sizes 39 and 49
When ordered, the torque arm is supplied loose.
The torque arm can be screwed to the gearbox housing at various positions.
The elastomer used for support is manufactured out of natural rubber 90° Shore A. The rubber elastic buffers are suitable for all mounting positions and can withstand temperatures of between -30 and +60 °C.

Helical worm gearboxes CAD., size 29
The elastomer used for support is manufactured out of natural rubber 60° Shore A. The rubber elastic buffers are suitable for all mounting positions and can withstand temperatures of between -40 bis +60 °C.

Helical worm gearboxes CAD., Figure 1, sizes 39 to 89
1) Position not possible for sizes CAD.39 and CAD.69
2) Position not possible for size CAD.39

Helical worm gearboxes CAD., Figure 2, sizes 39 to 89
When ordered, the torque arm is supplied loose.
The torque arm can be screwed to the gearbox housing at various positions.
The elastomer used for support is manufactured out of natural rubber 90° Shore A. The rubber elastic buffers are suitable for all mounting positions and can withstand temperatures of between -30 and +60 °C.

Worm gearboxes S in a shaft-mounted design
When ordered, the torque arm is supplied loose.