SIMOLOC assembly system

The new SIMOLOC assembly system has been designed to provide a friction-locked connection between the motor shaft made of drawn shaft material of grade h11 or lower and the hollow shaft in the gearbox.

The SIMOLOC assembly system offers a low-cost, easy-to-fit alternative to conventional shaft connections such as hollow shaft with a feather key, hollow shaft with shrink disk or hollow shaft with spline.

It is compatible with the shaft-mounted designs of the parallel shaft, bevel and helical worm gearboxes.

Several diameters are available for each gearbox size.

See also "Permissible torque for SIMOLOC assembly system"

Components of the SIMOLOC assembly system

 

1) Machine shaft

2) Clamping ring

3) Bronze bushing

4) Hollow shaft of gearbox

5) V-ring

6) Taper bushing

7) rotating protection cover