Increased air humidity/
temperature with 30 to 60 g water per m3 air

The motors in the standard range are designed for up to 30 g water per m3. A design for increased air humidity in the range between 30 and 60 g water per m3 air1) as a function of the temperature is possible, as shown in the following table.

Ambient air humidity

Relative
air humidity

Temperature

 

+20 °C

+30 °C

+40 °C

+50 °C

+60 °C

+70 °C

+80 °C

10 %

2

3

5

8

13

20

29

15 %

3

5

8

12

19

30

44

20 %

3

6

10

17

26

39

58

25 %

4

8

13

21

32

49

 

30 %

5

9

15

25

39

59

 

35 %

6

11

18

29

45

 

 

40 %

7

12

20

33

52

 

 

45 %

8

14

23

38

58

 

 

50 %

9

15

26

41

 

 

 

55 %

10

17

28

46

 

 

 

60 %

10

19

31

50

 

 

 

65 %

11

20

33

54

 

 

 

70 %

12

21

36

58

 

 

 

75 %

13

23

38

 

 

 

 

80 %

14

24

41

 

 

 

 

85 %

15

26

43

 

 

 

 

90 %

16

27

46

 

 

 

 

95 %

16

29

49

 

 

 

 

100 %

17

30

51

 

 

 

 

1) Not possible for worm geared motors S