Inverter-fed operation up to 500 V +10 % line voltage

The standard insulation of SIMOGEAR geared motors is designed such that inverter-fed operation is possible at line voltages of 400 V, 460 V and 500 V.

Depending on the line voltage, insulation systems with different insulation strengths are used as the standard insulation.

When SIMOGEAR geared motors are operated on inverters with step-up converter (ALM, AFE), the data in the table below must be observed.

 

Modul type

Line voltage

 

400 V (+10%)

460 V (+10%)

500 V (+10%)

Inverters without regenerative feedback capability with / without brake chopper

BLM (Basic Line Modul)

Standard insulation

Inverters with regenerative feedback capability

SLM (Smart Line Modul)

Standard insulation

Step-up converter

ALM (Active Line Modul)

AFE (Active Front End)

Standard insulation

On request

On request

 

Compliance with the following limit values for permissible

voltage stress is essential (voltage values are peak values).

 

 

Line voltage

 

400 V (+10%)

460 V (+10%)

500 V (+10%)

Ûphase-to-phase

≤ 1 500 V

≤ 1 500 V

≤ 1 600 V

Ûphase-to-ground

≤ 1 100 V

≤ 1 100 V

≤ 1 400 V

Voltage rise timests

> 0,1μs

> 0,1μs

> 0,1μs

 

During installation, the EMC guidelines must be taken into account.